24.3.43 Controller Mode SCL Low Extended Timeout Register(1)

Note:
  1. This register is applicable only in Controller mode.
Name: I3CxCNTRLTIMOUT
Offset: 0x7A90DC

Bit 3130292827262524 
       TIMOUTCNT[25:24] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 TIMOUTCNT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00110101 
Bit 15141312111098 
 TIMOUTCNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00100101 
Bit 76543210 
 TIMOUTCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10100000 

Bits 25:0 – TIMOUTCNT[25:0]

This count defines the number of peripheral clock periods to count for the generation of the SCL Low Bus Reset Pattern.