24.3.32 Target IBI Response Register

Note:
  1. The value in this field will indicate the number of bytes remaining that were not transmitted because the Controller terminated the SIR transfer early.
Name: I3CxTGTIBIRESP
Offset: 0x7A9098

This register reflects the IBI status and the number of data bytes remaining due to early termination.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  SIRRESPDATLEN[14:8] 
Access RRRRRRR 
Reset 0000000 
Bit 15141312111098 
 SIRRESPDATLEN[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
       IBISTAT[1:0] 
Access RR 
Reset 00 

Bits 22:8 – SIRRESPDATLEN[14:0]  Data Length for SIR Response bits(1)

Bits 1:0 – IBISTAT[1:0] IBI Completion Status bits

ValueDescription
11 IBI not attempted.
10 Controller Early Terminate (only for SIR with data).
01 IBI accepted by the Controller (ACK response received) .
00 Reserved