24.3.15 Interrupt Signal Enable Register

Name: I3CxINTCON
Offset: 0x7A9044

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   EXTCMDTXTHLDINTENEXTCMDINTENSDARELINTENGRPADDRINTENTRSTPATINTENSTARTINTEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 BUSRSTINTEN BUSOWNINTENIBIUPDINTENREADREQINTENDEFTGTINTENTRANSERRINTENDYNADDRINTEN 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  CCCUPDINTENTRANSABTINTENRESPQINTENCMDQINTENIBITHLDINTENRXTHLDINTENTXTHLDINTEN 
Access R/WR/WR/WR/WRR/WR/W 
Reset 0000000 

Bit 21 – EXTCMDTXTHLDINTEN I3CxEXTCMDy Transmit Buffer Threshold Signal Enable bit

This field is used in Target mode of operation.

Bit 20 – EXTCMDINTEN I3CxEXTCMDy has Finished Signal Enable bit

This field is used in Target mode of operation.

Bit 19 – SDARELINTEN SDA Released from Stuck State Signal Enable bit

This field is used in Target mode of operation.

Bit 18 – GRPADDRINTEN Group Address Assigned Signal Enable bit

This field is used in Target mode of operation.

Bit 17 – TRSTPATINTEN Target Reset Pattern Detection Signal Enable bit

This field is used in Target mode of operation.

Bit 16 – STARTINTEN START Detection Signal Enable bit

This field is used in Target mode of operation.

Bit 15 – BUSRSTINTEN Bus Reset Pattern Generation Done Signal Enable bit

This field is used in Controller mode of operation.

Bit 13 – BUSOWNINTEN Bus Owner Updated Signal Enable bit

Bit 12 – IBIUPDINTEN IBI Updated Signal Enable bit

This field is used in Target mode of operation.

Bit 11 – READREQINTEN Read Request Received Signal Enable bit

This field is used in Target mode of operation.

Bit 10 – DEFTGTINTEN Define Target CCC Received Signal Enable bit

Bit 9 – TRANSERRINTEN Transfer Error Signal Enable bit

Bit 8 – DYNADDRINTEN Dynamic Address Assigned Signal Enable bit

This field is used in Target mode of operation.

Bit 6 – CCCUPDINTEN CCC Table Updated Signal Enable bit

This field is used in Target mode of operation.

Bit 5 – TRANSABTINTEN Transfer Abort Signal Enable bit

This field is used in Controller mode of operation.

Bit 4 – RESPQINTEN Response Queue Ready Signal Enable bit

Bit 3 – CMDQINTEN Command Queue Ready Signal Enable bit

Bit 2 – IBITHLDINTEN IBI Buffer Threshold Signal Enable bit

This field is used in Controller mode of operation.

Bit 1 – RXTHLDINTEN Receive Buffer Threshold Signal Enable bit

Bit 0 – TXTHLDINTEN Transmit Buffer Threshold Signal Enable bit