Jump to main content
24.3.21 Controller Mode Device
Address Table Pointer Register Name: I3CxADDRTABPTR Offset: 0x7A905C
Bit 31 30 29 28 27 26 25 24 ADDRTABDPTH[15:8] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 ADDRTABDPTH[7:0] Access R R R R R R R R Reset 0 0 0 1 0 0 1 0
Bit 15 14 13 12 11 10 9 8 ADDRTABSTRTADDR[15:8] Access R R R R R R R R Reset 0 0 0 0 0 0 1 1
Bit 7 6 5 4 3 2 1 0 ADDRTABSTRTADDR[7:0] Access R R R R R R R R Reset 1 0 0 0 0 0 0 0
Bits 31:16 – ADDRTABDPTH[15:0] Depth of Device
Address Table bits
Bits 15:0 – ADDRTABSTRTADDR[15:0] Start Address of
Device Address Table bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.