24.3.93 Secondary Commander Device
Characteristic Table Location of Device(n) Register
Name:
I3CxSECDEVCHARTAB12
Offset:
0x7A922C
Bit
31
30
29
28
27
26
25
24
DYNADDR[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
DCRTYP[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
BCRTYP[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
BCRTYP[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 31:24 – DYNADDR[7:0] The Dynamic Address
of Device(n) bits
Bits 23:16 – DCRTYP[7:0] The DCR TYPE of Device(n) bits
Bits 15:8 – BCRTYP[7:0] The BCR TYPE of Device(n) bits
Bits 7:0 – BCRTYP[7:0] The Static Address
of Device(n) bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.