24.3.187 Virtual Target 3 Address Register
| Name: | I3CxVIRTGT3CON |
| Offset: | 0x7A9540 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| VT3ENABLE | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VT3DYNADDRV | VT3DYNADDR[5:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VT3STATICADDRV | VT3STATICADDR[6:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – VT3ENABLE Controls Whether or Not Virtual Target 3 is Enabled bit
| Value | Description |
|---|---|
| 1 | Enable Virtual Target 3. |
| 0 | Disable Virtual Target 3. |
Bit 15 – VT3DYNADDRV Virtual Target 3 Dynamic Address Valid bit
| Value | Description |
|---|---|
| 1 | Virtual Target 3 Dynamic Address is valid. |
| 0 | Virtual Target 3 Dynamic Address is invalid. |
Bits 13:8 – VT3DYNADDR[5:0] Virtual Target 3 Dynamic Address bits
Bit 7 – VT3STATICADDRV Virtual Target 3 Static Address Valid bit
| Value | Description |
|---|---|
| 1 | Virtual Target 3 Static Address is valid. |
| 0 | Virtual Target 3 Static Address is invalid. |