24.3.70 Group Address 3 Status Register

Name: I3CxGRPADDR3STA
Offset: 0x7A91EC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    T4GRPADDR3VT3GRPADDR3VT2GRPADDR3VT1GRPADDR3VT0GRPADDR3V 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
  GRPADDR3[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 12 – T4GRPADDR3V Valid Bit for 'Group Address 3' of 'Virtual Target-4'

ValueDescription
1 GRPADDR3 is valid for Target 4.
0 GRPADDR3 is invalid for Target 4.

Bit 11 – T3GRPADDR3V Valid Bit for 'Group Address 3' of 'Virtual Target-3'

ValueDescription
1 GRPADDR3 is valid for Target 3.
0 GRPADDR3 is invalid for Target 3.

Bit 10 – T2GRPADDR3V Valid Bit for 'Group Address 3' of 'Virtual Target-2'

ValueDescription
1 GRPADDR3 is valid for Target 2.
0 GRPADDR3 is invalid for Target 2.

Bit 9 – T1GRPADDR3V Valid Bit for 'Group Address 3' of 'Virtual Target-1'

ValueDescription
1 GRPADDR3 is valid for Target 1.
0 GRPADDR3 is invalid for Target 1.

Bit 8 – T0GRPADDR3V Valid Bit for 'Group Address 3' of 'Virtual Target-0'

ValueDescription
1 GRPADDR3 is valid for Target 0.
0 GRPADDR3 is invalid for Target 0.

Bits 6:0 – GRPADDR3[6:0]

Device Group Address 3 is assigned by the Active Controller and used in Target mode of operation.