24.3.125 Device Characteristic Table Location-1 of Device(n) Register

Name: I3CxDEVCHARTAB10LOC1
Offset: 0x7A9290

Bit 3130292827262524 
 MSBPROVID[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 MSBPROVID[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 MSBPROVID[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 MSBPROVID[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – MSBPROVID[31:0] Most Significant 32-bit Value of the Provisional-ID bits