24.3.12 Target Mode Event Status Register
Note:
- If this field is not set to 0 by the Target application, it can be set or cleared by the I3C Controller through ENEC or DISEC CCCs. Once disabled by software, CCCs do not have any effect on this field.
- Usually, this bit is set or cleared by the I3C Controller through ENEC or DISEC CCC.
| Name: | I3CxTGTESTA |
| Offset: | 0x7A9038 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MWLSTA | MRLSTA | ACTSTA[1:0] | HJINTEN | MRINTEN | |||||
| Access | R | R/W1C | R | R | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 1 | 1 | |||
Bit 7 – MWLSTA MWL Updated Status bit
Bit 6 – MRLSTA MRL Updated Status bit
Bits 5:4 – ACTSTA[1:0] Activity State Status bits
| Value | Description |
|---|---|
| 11 | ENTAS3 |
| 10 | ENTAS2 |
| 01 | ENTAS1 |
| 00 | ENTAS0 |
Bit 3 – HJINTEN Hot-Join Interrupt Enable bit(1)
| Value | Description |
|---|---|
| 1 | Enable Hot-Join capability. |
| 0 | Disable Hot-Join capability. |
Bit 1 – MRINTEN Commander Request Enable bit(2)
| Value | Description |
|---|---|
| 1 | Enable Controller request capability. |
| 0 | Disable Controller request capability. |
Bit 1 – SIRINTEN Target Interrupt Request Enable bit(2)
| Value | Description |
|---|---|
| 1 | Enable Target interrupt request capability. |
| 0 | Disable Target interrupt request capability. |