Bits 31:16 – PARTID[15:0] Specifies the Part
ID of Module (PID[31:16]) bits
Bits 15:12 – INSTID[3:0] This field is used
to program the instance ID of the Target bits
Bits 11:0 – PIDDCR[11:0] Specifies the
additional 12-bit ID of module (PID[11:0]) bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.