24.3.22 Controller Mode Device Characteristics Table Pointer Register

Note:
  1. The first winning device information is stored in the device characteristics table index 0, the second winning device information in index 1, and so on.
  2. In the non-active Controller, this field is always read-only.
Name: I3CxCHARTABPTR
Offset: 0x7A9060

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CURRCHTABINDX[4:0]CHTABDPTH[6:4] 
Access R/WR/WR/WR/WR/WRRR 
Reset 01000100 
Bit 15141312111098 
 CHTABDPTH[3:0]CHTABSTRTADDR[11:8] 
Access RRRRRRRR 
Reset 10000010 
Bit 76543210 
 CHTABSTRTADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:19 – CURRCHTABINDX[4:0]  Current Index of Device Characteristics Table(1,2) bits

Bits 18:12 – CHTABDPTH[6:0] Depth of Device Characteristics Table bits

Bits 11:0 – CHTABSTRTADDR[11:0] Start Address of Device Characteristics Table bits