24.3.5 Response Queue Port Register

Name: I3CxRESPQUE
Offset: 0x7A9010

Bit 3130292827262524 
 RESPONSE[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RESPONSE[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RESPONSE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RESPONSE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – RESPONSE[31:0] 32-bit Response bits

Mapped to the Response Queue.