Jump to main content
24.3.17 Queue Status Level
Register Name: I3CxQLEVEL Offset: 0x7A904C
Bit 31 30 29 28 27 26 25 24 IBISTATCNT[4:0] Access R R R R R Reset 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 IBIBUF[7:0] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 RESPBUF[7:0] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 CMDQEMTLOC[7:0] Access R R R R R R R R Reset 0 0 0 0 1 0 0 0
Bits 28:24 – IBISTATCNT[4:0] IBI Buffer Status
Count bits
This field is used
in Controller mode of operation.
Bits 23:16 – IBIBUF[7:0] IBI Buffer Level
Value bits
Contains the number of valid
IBI data entries in the IBI data buffer. This field is used in Controller mode of
operation.
Bits 15:8 – RESPBUF[7:0] Response Buffer
Level Value bits
Contains the number of valid
data entries in the Response Buffer.
Bits 7:0 – CMDQEMTLOC[7:0] Command Queue Empty
Locations bits
Contains the number of empty
locations in the Command Buffer.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.