24.3.36 Controller Mode SCL I2C Fast Mode Timing Register

Note:
  1. The count value takes the number of peripheral clocks to maintain the I/O SCL High/Low Period timing.
Name: I3CxI2CFMTIM
Offset: 0x7A90BC

Bit 3130292827262524 
 FMHCNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 FMHCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010000 
Bit 15141312111098 
 FMLCNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FMLCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010000 

Bits 31:16 – FMHCNT[15:0]  I2C Fast Mode High Count bits

The SCL open-drain high count timing for I2C fast mode transfers.

Bits 15:0 – FMLCNT[15:0]  I2C Fast Mode Low Count bits

The SCL open-drain low count timing for I2C fast mode transfers.