24.3.59 Extended Command Register 2 Word 2

Name: I3CxEXTCMD22
Offset: 0x7A9180

This register is provided to program Word-2 of the Extended Transmit Command register-2 (I3CxEXTCMD2). This register must be written with the appropriate value before I3CxEXTCMD2 is written.

Bit 3130292827262524 
 EXTCMD22[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 EXTCMD22[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 EXTCMD22[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EXTCMD22[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – EXTCMD22[31:0] Word-2 of Extended Transmit Command Register-2 bits