24.3.63 Target Mode Extended Command Valid Status Register

Name: I3CxECMDVLDSTA
Offset: 0x7A91C8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     CMD3VLDCMD2VLDCMD1VLDCMD0VLD 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – CMD3VLD I3CxEXTCMD3 has Finished Sending the Command bit

Bit 2 – CMD2VLD I3CxEXTCMD2 has Finished Sending the Command bit

Bit 1 – CMD1VLD I3CxEXTCMD1 has Finished Sending the Command bit

Bit 0 – CMD0VLD I3CxEXTCMD0 has Finished Sending the Command bit