24.3.37 Controller Mode SCL
I2C Fast Mode Plus Timing Register
Note:
The count value takes the
number of peripheral clocks to maintain the I/O SCL High/Low Period
timing.
Name:
I3CxI2CFMPTIM
Offset:
0x7A90C0
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
I2CFMPHCNT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
1
0
0
0
0
Bit
15
14
13
12
11
10
9
8
I2CFMPLCNT[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
I2CFMPLCNT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
1
0
0
0
0
Bits 23:16 – I2CFMPHCNT[7:0]
I2C Fast Mode Plus High Count bits
The SCL open-drain
high count timing for I2C fast mode plus transfers.
Bits 15:0 – I2CFMPLCNT[15:0]
I2C Fast Mode Plus Low Count bits
The SCL open-drain low count
timing for I2C fast mode plus transfers.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.