24.3.35 Controller Mode SCL I3C Push Pull Timing Register

Note:
  1. The count value takes the number of peripheral clocks to maintain the I/O SCL High/Low Period timing.
Name: I3CxPPTIM
Offset: 0x7A90B8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 PPHCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00001010 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PPLCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00001010 

Bits 23:16 – PPHCNT[7:0]  I3C Push-Pull High Count bits

Bits 7:0 – PPLCNT[7:0]  I3C Push-Pull Low Count bits