24.3.179 Virtual Target 1 Address Register

Name: I3CxVIRTGT1CON
Offset: 0x7A9500

Bit 3130292827262524 
 VT1ENABLE        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 VT1DYNADDRV VT1DYNADDR[5:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 VT1STATICADDRVVT1STATICADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – VT1ENABLE Controls Whether or Not Virtual Target 1 is Enabled bit

ValueDescription
1 Enable Virtual Target 1.
0 Disable Virtual Target 1.

Bit 15 – VT1DYNADDRV Virtual Target 1 Dynamic Address Valid bit

ValueDescription
1 Virtual Target 1 Dynamic Address is valid.
0 Virtual Target 1 Dynamic Address is invalid.

Bits 13:8 – VT1DYNADDR[5:0] Virtual Target 1 Dynamic Address bits

Bit 7 – VT1STATICADDRV Virtual Target 1 Static Address Valid bit

ValueDescription
1 Virtual Target 1 Static Address is valid.
0 Virtual Target 1 Static Address is invalid.

Bits 6:0 – VT1STATICADDR[6:0] Virtual Target 1 Static Address bits