24.3.171 Device Address Table Location of Device(n) Register

Name: I3CxDEVADDRTAB11LOC1
Offset: 0x7A93A8

Bit 3130292827262524 
 DEVICEDEVNACKRTRYCNT[1:0]      
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 DEVDYNADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TSMRREJSIRREJIBIWITHDATIBIWITHDAT DDRERLYTERMNCRCINDDDRWRERLYTERMNEN 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 DDRWRACKNACKENSTATICADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – DEVICE Type of Device bit

ValueDescription
1 I2C
0 I3C

Bits 30:29 – DEVNACKRTRYCNT[1:0]

This field is used to set the Device NACK Retry count for a particular device.

Bits 23:16 – DEVDYNADDR[7:0] Device Dynamic Address with Parity

This field consists of a Dynamic Address and a parity bit. The LSB bits [22:16] should consist of the Dynamic Address field, which indicates the address to be assigned to the winning I3C device when using the ENTDAA command. The MSB[23] bit is the odd parity of the 7-bit Dynamic Address used for ENTDAA address assignment (~XOR(DEVDYNADDR [22:16])).

Bit 15 – TS Marker for Timestamping IBI for Specific Device bit

Bit 14 – MRREJ

In-Band Controller Request Reject field is used to control, per device, whether to accept Controller requests from devices.
ValueDescription
1 NACK the Controller request and send auto-disable CCC.
0 ACK the Controller request.

Bit 13 – SIRREJ

In-Band Target Interrupt Request Reject field is used to control, per device, whether to accept Target interrupt requests from devices.
ValueDescription
1 NACK the SIR and send auto-disable CCC.
0 ACK the SIR.

Bit 12 – IBIWITHDAT

One or more mandatory data bytes follow the accepted IBI from the device. Data byte continuation is indicated by the T-bit.
ValueDescription
1 IBI with one or more mandatory bytes.
0 IBI without a mandatory byte.

Bit 11 – IBIWITHDAT

Packet Error Check enabled for accepted IBI from the device. PEC byte is appended at the end of IBI data from the device. This bit controls whether a PEC check should be performed for IBI data from the device. This bit also controls whether the PEC byte has to be sent for auto-disable CCC when the Controller NACKs the IBI.
ValueDescription
1 Packet Error Check enabled for IBI.
0 Packet Error Check disabled for IBI.

Bit 9 – DDRERLYTERMNCRCIND

Enable DDR Transfer Early Termination CRC Word Indicator bit

Bit 8 – DDRWRERLYTERMNEN

Enable DDR WRITE Early Termination Request bit

Bit 7 – DDRWRACKNACKEN

Enable ACK/NACK Capability for DDR WRITE Command bit

Bits 6:0 – STATICADDR[6:0] Device Static Address bits