24.3.181 Provisional ID Register for
Virtual Target 1 Register
Name:
I3CxVIRTGT1PID
Offset:
0x7A9508
Bit
31
30
29
28
27
26
25
24
VT1PARTID[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
VT1PARTID[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
VT1INSTID[3:0]
VT1PIDDCR[11:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
VT1PIDDCR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:16 – VT1PARTID[15:0] Specifies the Part
ID of the Device (PID[31:16]) bits
Bits 15:12 – VT1INSTID[3:0] Program the
Instance ID of the Target bits
Bits 11:0 – VT1PIDDCR[11:0] Specifies the
Additional 12-bit ID of the Device (PID[11:0]) bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.