17.112 UDDRC SAR Size Register 0

Name: UDDRC_SARSIZE0
Offset: 0xF08
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 NBLOCKS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – NBLOCKS[7:0] Number of blocks for address region 0.

This register determines the total size of the region in multiples of 512 Mbytes. The register value is encoded as number of blocks = nblocks + 1. For example, if register is programmed to 0, region will have 1 block.

Programming Mode: Static