17.41 UDDRC DFI Low Power Configuration Register 0

Name: UDDRC_DFILPCFG0
Offset: 0x198
Reset: 0x07000000
Property: Read/Write

Bit 3130292827262524 
    DFI_TLP_RESP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00111 
Bit 2322212019181716 
 DFI_LP_WAKEUP_DPD[3:0]   DFI_LP_EN_DPD 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 DFI_LP_WAKEUP_SR[3:0]   DFI_LP_EN_SR 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 DFI_LP_WAKEUP_PD[3:0]   DFI_LP_EN_PD 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 28:24 – DFI_TLP_RESP[4:0] 

Setting in DFI clock cycles for DFI's tlp_resp time.

Same value is used for both Power Down, Self Refresh, Deep Power Down and Maximum Power Saving modes.

Refer to PHY databook for recommended values

Unit: DFI clock cycles.

Programming Mode: Static

Bits 23:20 – DFI_LP_WAKEUP_DPD[3:0] 

Value in DFI clock cycles to drive on dfi_lp_wakeup signal when Deep Power Down mode is entered.

Determines the DFI's tlp_wakeup time:

- 0x0 - 16 cycles

- 0x1 - 32 cycles

- 0x2 - 64 cycles

- 0x3 - 128 cycles

- 0x4 - 256 cycles

- 0x5 - 512 cycles

- 0x6 - 1024 cycles

- 0x7 - 2048 cycles

- 0x8 - 4096 cycles

- 0x9 - 8192 cycles

- 0xA - 16384 cycles

- 0xB - 32768 cycles

- 0xC - 65536 cycles

- 0xD - 131072 cycles

- 0xE - 262144 cycles

- 0xF - Unlimited

This is only present for designs supporting LPDDR2/LPDDR3 devices.

Unit: DFI clock cycles.

Programming Mode: Static

Bit 16 – DFI_LP_EN_DPD

Enables DFI Low Power interface handshaking during Deep Power Down Entry/Exit.

This is only present for designs supporting LPDDR2/LPDDR3 devices.

Programming Mode: Static

ValueDescription
0 Disabled
1 Enabled

Bits 15:12 – DFI_LP_WAKEUP_SR[3:0]

Value in DFI clock cycles to drive on dfi_lp_wakeup signal when Self Refresh mode is entered.

Determines the DFI's tlp_wakeup time:

- 0x0 - 16 cycles

- 0x1 - 32 cycles

- 0x2 - 64 cycles

- 0x3 - 128 cycles

- 0x4 - 256 cycles

- 0x5 - 512 cycles

- 0x6 - 1024 cycles

- 0x7 - 2048 cycles

- 0x8 - 4096 cycles

- 0x9 - 8192 cycles

- 0xA - 16384 cycles

- 0xB - 32768 cycles

- 0xC - 65536 cycles

- 0xD - 131072 cycles

- 0xE - 262144 cycles

- 0xF - Unlimited

Unit: DFI clock cycles.

Programming Mode: Static

Bit 8 – DFI_LP_EN_SR

Enables DFI Low Power interface handshaking during Self Refresh Entry/Exit.

Programming Mode: Static

ValueDescription
0 Disabled
1 Enabled

Bits 7:4 – DFI_LP_WAKEUP_PD[3:0]

Value in DFI clock cycles to drive on dfi_lp_wakeup signal when Power Down mode is entered.

Determines the DFI's tlp_wakeup time:

- 0x0 - 16 cycles

- 0x1 - 32 cycles

- 0x2 - 64 cycles

- 0x3 - 128 cycles

- 0x4 - 256 cycles

- 0x5 - 512 cycles

- 0x6 - 1024 cycles

- 0x7 - 2048 cycles

- 0x8 - 4096 cycles

- 0x9 - 8192 cycles

- 0xA - 16384 cycles

- 0xB - 32768 cycles

- 0xC - 65536 cycles

- 0xD - 131072 cycles

- 0xE - 262144 cycles

- 0xF - Unlimited

Unit: DFI clock cycles.

Programming Mode: Static

Bit 0 – DFI_LP_EN_PD

Enables DFI Low Power interface handshaking during Power Down Entry/Exit.

Programming Mode: Static

ValueDescription
0 Disabled
1 Enabled