17.69 UDDRC Software Register Programming Control Enable

Name: UDDRC_SWCTL
Offset: 0x320
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SW_DONE 
Access R/W 
Reset 1 

Bit 0 – SW_DONE Enable quasi-dynamic register programming outside reset. Program register to 0 to enable quasi-dynamic programming. Set back register to 1 once programming is done.

Programming Mode: Dynamic