17.56 UDDRC Address Map Register 11

Name: UDDRC_ADDRMAP11
Offset: 0x22C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     ADDRMAP_ROW_B10[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – ADDRMAP_ROW_B10[3:0] Selects the HIF address bits used as row address bit 10.

Valid Range: 0 to 11

Internal Base: 16

The selected HIF address bit for each of the row address bits is determined by adding the internal base to the value of this field. This register field is used only when ADDRMAP5.addrmap_row_b2_10 is set to value 15.

Programming Mode: Static