17.58 UDDRC ODT/Rank Map Register

Name: UDDRC_ODTMAP
Offset: 0x244
Reset: 0x00000011
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    RANK0_RD_ODT   RANK0_WR_ODT 
Access R/WR/W 
Reset 11 

Bit 4 – RANK0_RD_ODT Indicates which remote ODTs must be turned on during a read from rank 0.

Each rank has a remote ODT (in the SDRAM) which can be turned on by setting the appropriate bit here.

Rank 0 is controlled by the LSB; rank 1 is controlled by bit next to the LSB, etc.

For each rank, set its bit to 1 to enable its ODT.

Programming Mode: Static

Bit 0 – RANK0_WR_ODT Indicates which remote ODTs must be turned on during a write to rank 0.

Each rank has a remote ODT (in the SDRAM) which can be turned on by setting the appropriate bit here.

Rank 0 is controlled by the LSB; rank 1 is controlled by bit next to the LSB, etc.

For each rank, set its bit to 1 to enable its ODT.

Programming Mode: Static