17.89 UDDRC AXI Port 1 Write QoS Configuration Register 1
Name: | UDDRC_PCFGWQOS1_1 |
Offset: | 0x550 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WQOS_MAP_TIMEOUT2[10:8] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WQOS_MAP_TIMEOUT2[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WQOS_MAP_TIMEOUT1[10:8] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WQOS_MAP_TIMEOUT1[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 26:16 – WQOS_MAP_TIMEOUT2[10:0] Specifies the timeout value for write transactions in region 2.
Programming Mode: Quasi-dynamic Group 3
Bits 10:0 – WQOS_MAP_TIMEOUT1[10:0] Specifies the timeout value for write transactions in region 0 and 1.
Programming Mode: Quasi-dynamic Group 3