17.18 UDDRC SDRAM Initialization Register 1
Name: | UDDRC_INIT1 |
Offset: | 0x0D4 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DRAM_RSTN_X1024[8] | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DRAM_RSTN_X1024[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PRE_OCD_X32[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 24:16 – DRAM_RSTN_X1024[8:0]
This is only present for designs supporting DDR3 devices. For use with a DDR PHY, this should be set to a minimum of 1.
When the controller is operating in 1:2 frequency ratio mode, program this to JEDEC spec value divided by 2, and round it up to the next integer value.
Unit: Multiples of 1024 DFI clock cycles.
Programming mode: Static
Bits 3:0 – PRE_OCD_X32[3:0]
There is no known specific requirement for this; it may be set to zero.
Unit: Multiples of 32 DFI clock cycles.
Programming mode: Static