17.3 UDDRC Mode Register Read/Write Control Register 0
Name: | UDDRC_MRCTRL0 |
Offset: | 0x010 |
Reset: | 0x00000010 |
Property: | R/W |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
MR_WR | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
MR_ADDR[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MR_RANK | MR_TYPE | ||||||||
Access | R/W | R/W | |||||||
Reset | 1 | 0 |
Bit 31 – MR_WR
The other register fields of this register must be written in a separate APB transaction, before setting this mr_wr bit. It is recommended NOT to set this signal if in Init, Deep Power-down or MPSM operating modes.
Programming mode: Dynamic
Bits 15:12 – MR_ADDR[3:0] Address of the Mode register that is to be written to.
Don't Care for LPDDR2/LPDDR3 (see UDDRC_MRCTRL1.MR_DATA for mode register addressing in LPDDR2/LPDDR3).
This signal is also used for writing to control words of the register chip on RDIMMs/LRDIMMs. In that case, it corresponds to the bank address bits sent to the RDIMM/LRDIMM.
Programming mode: Dynamic
Value | Description |
---|---|
0000 | MR0 |
0001 | MR1 |
0010 | MR2 |
0011 | MR3 |
0100 | MR4 |
0101 | MR5 |
0110 | MR6 |
0111 | MR7 |
Bit 4 – MR_RANK
Examples (assume UDDRC is configured for 4 ranks):
Programming mode: Dynamic
Value | Description |
---|---|
0x1 | Select rank 0 only |
0x2 | Select rank 1 only |
0x5 | Select ranks 0 and 2 |
0xA | Select ranks 1 and 3 |
0xF | Select ranks 0, 1, 2 and 3 |
Bit 0 – MR_TYPE
Programming mode: Dynamic
Value | Description |
---|---|
0 | Write |
1 | Read |