17.48 UDDRC Address Map Register 1

Name: UDDRC_ADDRMAP1
Offset: 0x204
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   ADDRMAP_BANK_B2[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
   ADDRMAP_BANK_B1[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   ADDRMAP_BANK_B0[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 21:16 – ADDRMAP_BANK_B2[5:0] Selects the HIF address bit used as bank address bit 2.

Valid Range: 0 to 31, and 63

Internal Base: 4

The selected HIF address bit is determined by adding the internal base to the value of this field.

If unused, set to 63 and then bank address bit 2 is set to 0.

Programming Mode: Static

Bits 13:8 – ADDRMAP_BANK_B1[5:0] Selects the HIF address bits used as bank address bit 1.

Valid Range: 0 to 32, and 63

Internal Base: 3

The selected HIF address bit for each of the bank address bits is determined by adding the internal base to the value of this field.

If unused, set to 63 and then bank address bit 1 is set to 0.

Programming Mode: Static

Bits 5:0 – ADDRMAP_BANK_B0[5:0] Selects the HIF address bits used as bank address bit 0.

Valid Range: 0 to 32, and 63

Internal Base: 2

The selected HIF address bit for each of the bank address bits is determined by adding the internal base to the value of this field.

If unused, set to 63 and then bank address bit 0 is set to 0.

Programming Mode: Static