17.46 UDDRC DFI Status Register
Name: | UDDRC_DFISTAT |
Offset: | 0x1BC |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DFI_LP_ACK | DFI_INIT_COMPLETE | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit 1 – DFI_LP_ACK
Stores the value of the dfi_lp_ack input to the controller.
Programming Mode: Dynamic
Bit 0 – DFI_INIT_COMPLETE
The status flag register which announces when the DFI initialization has been completed. The DFI INIT triggered by dfi_init_start signal and then the dfi_init_complete flag is polled to know when the initialization is done.
Programming Mode: Dynamic