17.45 UDDRC DFI Miscellaneous Control Register

Name: UDDRC_DFIMISC
Offset: 0x1B0
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    DFI_FREQUENCY[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
   DFI_INIT_STARTCTL_IDLE_EN   DFI_INIT_COMPLETE_EN 
Access R/WR/WR/W 
Reset 001 

Bits 12:8 – DFI_FREQUENCY[4:0] Indicates the operating frequency of the system

The number of supported frequencies and the mapping of signal values to clock frequencies are defined by the PHY.

Programming Mode: Quasi-dynamic Group 1

Bit 5 – DFI_INIT_START PHY init start request signal

When asserted, triggers the PHY init start request.

Programming Mode: Quasi-dynamic Group 3

Bit 4 – CTL_IDLE_EN Enables support of ctl_idle signal.

Programming Mode: Static

Bit 0 – DFI_INIT_COMPLETE_EN PHY initialization complete enable signal.

When asserted the dfi_init_complete signal can be used to trigger SDRAM initialisation

Programming Mode: Quasi-dynamic Group 3