17.52 UDDRC Address Map Register 5
Name: | UDDRC_ADDRMAP5 |
Offset: | 0x214 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ADDRMAP_ROW_B11[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ADDRMAP_ROW_B2_10[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ADDRMAP_ROW_B1[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADDRMAP_ROW_B0[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 27:24 – ADDRMAP_ROW_B11[3:0] Selects the HIF address bit used as row address bit 11.
Valid Range: 0 to 11, and 15
Internal Base: 17
The selected HIF address bit is determined by adding the internal base to the value of this field.
If unused, set to 15 and then row address bit 11 is set to 0.
Programming Mode: Static
Bits 19:16 – ADDRMAP_ROW_B2_10[3:0] Selects the HIF address bits used as row address bits 2 to 10.
Valid Range: 0 to 11, and 15
Internal Base: 8 (for row address bit 2), 9 (for row address bit 3), 10 (for row address bit 4) etc increasing to 16 (for row address bit 10)
The selected HIF address bit for each of the row address bits is determined by adding the internal base to the value of this field.
When set to 15, the values of row address bits 2 to 10 are defined by registers ADDRMAP9, ADDRMAP10, ADDRMAP11.
Programming Mode: Static
Bits 11:8 – ADDRMAP_ROW_B1[3:0] Selects the HIF address bits used as row address bit 1.
Valid Range: 0 to 11
Internal Base: 7
The selected HIF address bit for each of the row address bits is determined by adding the internal base to the value of this field.
Programming Mode: Static
Bits 3:0 – ADDRMAP_ROW_B0[3:0] Selects the HIF address bits used as row address bit 0.
Valid Range: 0 to 11
Internal Base: 6
The selected HIF address bit for each of the row address bits is determined by adding the internal base to the value of this field.
Programming Mode: Static