17.22 UDDRC SDRAM Initialization Register 5

Name: UDDRC_INIT5
Offset: 0x0E4
Reset: 0x00100004
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 DEV_ZQINIT_X32[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010000 
Bit 15141312111098 
       MAX_AUTO_INIT_X1024[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 MAX_AUTO_INIT_X1024[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000100 

Bits 23:16 – DEV_ZQINIT_X32[7:0]

ZQ initial calibration, tZQINIT. Present only in designs configured to support DDR3 or LPDDR2/LPDDR3.

DDR3 typically requires 512 SDRAM clock cycles.

LPDDR2/LPDDR3 requires 1 µs.

When the controller is operating in 1:2 frequency ratio mode, program this to JEDEC spec value divided by 2, and round it up to the next integer value.

Unit: Multiples of 32 DFI clock cycles.

Programming Mode: Static

Bits 9:0 – MAX_AUTO_INIT_X1024[9:0]

Maximum duration of the auto initialization, tINIT5. Present only in designs configured to support LPDDR2/LPDDR3.

LPDDR2/LPDDR3 typically requires 10 µs.

Unit: Multiples of 1024 DFI clock cycles.

Programming Mode: Static