17.10 UDDRC Low Power Timing Register
Name: | UDDRC_PWRTMG |
Offset: | 0x034 |
Reset: | 0x00402010 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SELFREF_TO_X32[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
T_DPD_X4096[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
POWERDOWN_TO_X32[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 1 | 0 | 0 | 0 | 0 |
Bits 23:16 – SELFREF_TO_X32[7:0]
The DDRC command channel is considered idle when there are no HIF commands outstanding. This must be enabled in the PWRCTL.selfref_en.
For performance only.
Unit: Multiples of 32 DFI clock cycles.
Programming mode: Quasi-dynamic Group 4
Bits 15:8 – T_DPD_X4096[7:0] Minimum deep power-down time
For LPDDR2/LPDDR3, value from the JEDEC specification is 500 µs.
Present only in designs configured to support LPDDR2 or LPDDR3.
For performance only.
Unit: Multiples of 4096 DFI clock cycles.
Programming mode: Quasi-dynamic Group 4
Bits 4:0 – POWERDOWN_TO_X32[4:0]
For performance only.
Unit: Multiples of 32 DFI clock cycles.
Programming mode: Quasi-dynamic Group 4