17.28 UDDRC SDRAM Timing Register 4
Name: | UDDRC_DRAMTMG4 |
Offset: | 0x110 |
Reset: | 0x05040405 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
T_RCD[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 1 | 0 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
T_CCD[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 1 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
T_RRD[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 1 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
T_RP[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 1 | 0 | 1 |
Bits 28:24 – T_RCD[4:0] tRCD - tAL: Minimum time from activate to read or write command to same bank.
When the controller is operating in 1:2 frequency ratio mode, program this to ((tRCD - tAL)/2) and round it up to the next integer value.
Minimum value allowed for this register is 1, which implies minimum (tRCD - tAL) value to be 2 when the controller is operating in 1:2 frequency ratio mode.
Unit: DFI clock cycles.
Programming Mode: Quasi-dynamic Group 1, Group 2, Group 4
Bits 19:16 – T_CCD[3:0] tCCD: This is the minimum time between two reads or two writes
When the controller is operating in 1:2 frequency ratio mode, program this to (tCCD_L/2 or tCCD/2) and round it up to the next integer value.
Unit: DFI clock cycles.
Programming Mode: Quasi-dynamic Group 2, Group 4
Bits 11:8 – T_RRD[3:0] tRRD: Minimum time between activates from bank "a" to bank "b"
When the controller is operating in 1:2 frequency ratio mode, program this to (tRRD_L/2 or tRRD/2) and round it up to the next integer value.
Unit: DFI clock cycles.
Programming Mode: Quasi-dynamic Group 2, Group 4
Bits 4:0 – T_RP[4:0] tRP: Minimum time from single-bank precharge to activate of same bank.
When the controller is operating in 1:1 frequency ratio mode, t_rp should be set to RoundUp(tRP/tCK).
When the controller is operating in 1:2 frequency ratio mode, t_rp should be set to RoundDown(RoundUp(tRP/tCK)/2) + 1.
Unit: DFI clock cycles.
Programming Mode: Quasi-dynamic Group 2, Group 4