| [31:7] | Reserved | 0 | |
| 6 | DDR_FIC_INT | 0 | Indicates an interrupt from DDR_FIC. |
| 5 | MDDR_ECC_INT | 0 | Indicates when an SECDED interrupt from the MDDR subsystem is asserted. |
| 4 | MDDR_IO_CALIB_INT | 0 | Interrupt is generated when the MDDR calibration is finished. |
| 3 | FAB_PLL_LOCKLOST_INT | 0 | Indicates that a falling edge event occurred on the FAB_PLL_LOCK signal. This indicates that the fabric PLL lost lock. |
| 2 | FAB_PLL_LOCK_INT | 0 | Indicates that a rising edge event occurred on the FAB_PLL_LOCK signal. This indicates that the fabric PLL came into lock. |
| 1 | MPLL_LOCKLOST_INT | 0 | Indicates that a falling edge event occurred on the MPLL_LOCK signal. This indicates that the MPLL lost lock. |
| 0 | MPLL_LOCK_INT | 0 | Indicates that a rising edge event occurred on the MPLL_LOCK signal. This indicates that the MPLL came into lock. |