21.5.67 MAC EDAC Receiver Address Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:26] | Reserved | 0 | |
| [25:13] | MAC_EDAC_RX_2E_AD | 0 | Stores the address from Ethernet RX memory on which a 2-bit SECDED error has occurred. |
| [12:0] | MAC_EDAC_RX_1E_AD | 0 | Stores the address from Ethernet RX memory on which a 1-bit SECDED error has occurred. |