21.5.34 RTC Wake Up Configuration Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:3] | Reserved | 0 | |
| 2 | RTC_WAKEUP_C_EN | 0 | Enables RTC_WAKEUP interrupt to the system controller |
| 1 | RTC_WAKEUP_FAB_EN | 0 | Enables the RTC_WAKEUP interrupt to the fabric |
| 0 | RTC_WAKEUP_M3_EN | 0 | Enables the RTC_WAKEUP interrupt to the Cortex-M3 processor |
Note: Do not change these register fields dynamically for 005 and 010 devices, see System Registers Behavior for M2S005/010 Devices.