| [31:7] | Reserved | 0 | |
| 6 | DDRB_IDC_DSBL_DN | 0 | Is set to ‘1’ once the AHB bus matrix read buffer is disabled after getting a read buffer disable command from processor. |
| 5 | DDRB_HPD_RDSBL_DN | 0 | Is set to ‘1’ once the HPDMA read buffer is disabled after getting a read buffer disable command from processor. |
| 4 | DDRB_HPD_WDSBL_DN | 0 | Is set to ‘1’ once the HPDMA write buffer is disabled after getting a write buffer disable command from processor. |
| 3 | DDRB_SW_RDSBL_DN | 0 | Is set to ‘1’ once the AHB bus matrix read buffer is disabled after getting a read buffer disable command from processor. |
| 2 | DDRB_SW_WDSBL_DN | 0 | Is set to ‘1’ once the AHB bus matrix write buffer is disabled after getting a write buffer disable command from processor. |
| 1 | DDRB_DS_RDSBL_DN | 0 | Is set to ‘1’ once the DS read buffer is disabled after getting a read buffer disable command from processor. |
| 0 | DDRB_DS_WDSBL_DN | 0 | Is set to ‘1’ once the DS write buffer is disabled after getting a write buffer disable command from processor. |