21.5.49 ICode Hit Control Status Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:0] | CC_IC_HIT_CNT | 0 | Keeps count of the total number of cache hits that occurs on the cacheable region through the ICode bus. Rolls back after maximum value. This counter is put to the reset value by setting CC_IC_HIT_CNTCLR. |