21.5.37 MSS DDR PLL Status High Configuration Register

Table 21-44. MSSDDR_PLL_STATUS_HIGH_CR
Bit NumberNameReset ValueDescription
[31:13]Reserved0—
[12:8]FACC_PLL_SSMF0Drives the spread spectrum modulation frequency (SSMF) input of the MPLL. The only allowable value to be programmed in this field is 0, as spread spectrum mode is not supported for the MPLL.
[7:6]FACC_PLL_SSMD0Drives the spread spectrum modulation depth (SSMD) input of the MPLL. The only allowable value to be programmed in this field is 0, as spread spectrum mode is not supported for the MPLL.
5FACC_PLL_SSE0Drives the SSE input of the MPLL. The only allowable value to be programmed in this field is 0, as spread spectrum mode is not supported for the MPLL.
4FACC_PLL_PD0A PD signal is provided for lowest quiescent current. When PD is asserted, the MPLL powers down, and outputs are Low. PD has precedence over all other functions.
2FACC_PLL_MODE_3V30x1Configures MPLL analog operational voltage.

1: 3.3 V

0: 2.5 V

1FACC_PLL_MODE_1V20x1Configures the PLL core voltage.

1: 1.2 V

Do not write to this field.

0FACC_PLL_BYPASS0Powers down the MPLL core and bypasses it such that PLLOUT tracks REFCLK.
Note: Do not change these register fields dynamically for 005 and 010 devices, see System Registers Behavior for M2S005/010 Devices.