21.5.50 DCode Miss Control Status Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:0] | CC_DC_MISS_CNT | 0 | Counts the total number of cache misses that occurs on the cacheable region through the DCode bus. Rolls back after maximum value. This counter is put to the reset value by setting CC_DC_MISS_CNTCLR. |