21.5.45 Dcode Bus Error Address Status Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:0] | CC_DC_ERR_ADDR | 0 | Stores the address from the DCode bus on which an error has occurred. |
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:0] | CC_DC_ERR_ADDR | 0 | Stores the address from the DCode bus on which an error has occurred. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.