21.5.32 eSRAM PIPELINE Configuration Register
| Bit Number | Name | Reset Value | Description |
| [31:1] | Reserved | 0 | |
| 0 | ESRAM_PIPELINE_ENABLE | 0x1 | Controls the pipeline in the read path of eSRAM memory. Allowed values: 0: Pipeline is bypassed 1: Pipeline is present in the memory read path |