21.5.48 ICode Miss Control Status Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:0] | CC_IC_MISS_CNT | 0 | Counts the total number of cache misses that occurs on the cacheable region through the ICode bus. Rolls back after maximum value. This counter is put to reset value by setting the CC_IC_MISS_CNTCLR bit. |