21.5.62 MAC EDAC Receiver Count
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:16] | MAC_EDAC_RX_CNT_2E | 0 | 16-bit counter that counts the number of 2-bit errors for Ethernet (MAC RX EDAC). The counter will not roll back and will stay at its maximum value. |
| [15:0] | MAC_EDAC_RX_CNT_1E | 0 | 16-bit counter that counts the number of 1-bit errors for Ethernet (MAC RX EDAC). The counter will not roll back and will stay at its maximum value. |