21.5.94 Fabric Protected Size Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:6] | Reserved | 0 | |
| [5:0] | SW_PROTREGIONSIZE | 11110 | The size of the memory region inaccessible to the FPGA fabric master is determined by the value of this bus. The region sizes are listed in Table 21-103. |