21.5.102 Clear EDAC Counters

Table 21-111. CLR_EDAC_COUNTERS
Bit NumberNameReset ValueDescription
[31:14]Reserved0—
13CAN_EDAC_CNTCLR_2E0Pulse generated to clear the 16-bit counter value in CAN corresponding to the count value of EDAC 2-bit errors. This in turn clears the upper 16 bits of the CAN_EDAC_CNT register.
12CAN_EDAC_CNTCLR_1E0Pulse generated to clear the 16-bit counter value in CAN corresponding to the count value of EDAC 1-bit errors. This in turn clears the lower 16 bits of the CAN_EDAC_CNT register.
11USB_EDAC_CNTCLR_2E0Pulse generated to clear the 16-bit counter value in USB corresponding to the count value of EDAC 2-bit errors. This in turn clears the upper 16 bits of the USB_EDAC_CNT register.
10USB_EDAC_CNTCLR_1E0Pulse generated to clear the 16-bit counter value in USB corresponding to the count value of EDAC 1-bit errors. This in turn clears the lower 16 bits of the USB_EDAC_CNT register.
9MAC_EDAC_RX_CNTCLR_2E0Pulse generated to clear the 16-bit counter value in Ethernet MAC Rx RAM corresponding to the count value of EDAC 2-bit errors. This in turn clears the upper 16 bits of the MAC_EDAC_RX_CNT register.
8MAC_EDAC_RX_CNTCLR_1E0Pulse generated to clear the 16-bit counter value in Ethernet MAC Rx RAM corresponding to the count value of EDAC 1-bit errors. This in turn clears the lower 16 bits of the MAC_EDAC_RX_CNT register.
7MAC_EDAC_TX_CNTCLR_2E0Pulse generated to clear the 16-bit counter value in Ethernet MAC Tx RAM corresponding to the count value of EDAC 2-bit errors. This in turn clears the upper 16 bits of the MAC_EDAC_TX_CNT register.
6MAC_EDAC_TX_CNTCLR_1E0Pulse generated to clear the 16-bit counter value in Ethernet MAC Tx RAM corresponding to the count value of EDAC 1-bit errors. This in turn clears the lower 16 bits of the MAC_EDAC_TX_CNT register.
5Reserved0
4Reserved0
3ESRAM1_EDAC_CNTCLR_2E0Pulse generated to clear the 16-bit counter value in eSRAM1 corresponding to the count value of EDAC 2-bit errors. This in turn clears the upper 16 bits of the eSRAM1_EDAC_CNT register.
2ESRAM1_EDAC_CNTCLR_1E0Pulse generated to clear the 16-bit counter value in eSRAM1 corresponding to count value of EDAC 1-bit errors. This in turn clears the lower 16 bits of the eSRAM1_EDAC_CNT register.
1ESRAM0_EDAC_CNTCLR_2E0Pulse generated to clear the 16-bit counter value in eSRAM0 corresponding to count value of EDAC 2bit Errors. This in turn clears the upper 16 bits of eSRAM0_EDAC_CNT register.
0ESRAM0_EDAC_CNTCLR_1E0Pulse generated to clear the 16-bit counter value in eSRAM0 corresponding to the count value of EDAC 1-bit errors. This in turn clears the lower 16 bits of the ESRAM0_EDAC_CNT register.