21.5.64 CAN EDAC Count
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:16] | CAN_EDAC_CNT_2E | 0 | 16-bit counter that counts the number of 2-bit errors for CAN. The counter will not roll back and will stay at its maximum value. |
| [15:0] | CAN_EDAC_CNT_1E | 0 | 16-bit counter that counts the number of 1-bit errors for CAN. The counter will not roll back and will stay at its maximum value. |